??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
22120.1236 Index Bolt
HELP_VARIABLE
Company
Halder
Description
EH 22120. - Index Bolts with mounting flange, horizontal, with locking to the right
Bill of material
22120.1236 Index Bolt
BESTNR
Ref. No.
22120.1236 mm
POS
Position
D
-0.05
12 mm
B1
46 mm
B2
46 mm
B3
20 mm
B4
6.4 mm
H1
11.0 mm
H2
6 mm
H3
29 mm
K1
33 mm
K2
6.5 mm
K3
14.5 mm
K4
19.0 mm
L1
71 mm
L3
17 mm
F1
spring load
25 N
F2
spring load
38 N
TMIN
Temperature
-30 mm
TMAX
Temperature
80 mm
G
Weight
136 g
Embedded user actions